??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1102.200 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1102. - Base Plates
Bill of material
1102.200 Base Plate
BESTNR
Ref. No.
1102.200
D1
400 mm
D3
200 mm
TN
T-Slot
5x5
G
Weight
37000 g
SYSTEM
System
V70
Embedded user actions